IESNA:LM-63-2002
[TEST]P1852418
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2604-763-8)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D1440U830-4F0-1E-UDD-FLBHOB-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, BATWING FLUSH LENS, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4883
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 84.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.5 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 2.5 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 0.5 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 0 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 0 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 0 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 0 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 0 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 0 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
878.7 878.7 881.5 882.7 875.9 867.9 847.6 821 793.8 762.1
696.2 627.7 574.5 514.5 413.2 305.1 240.5 198.7 155.6 118.9
96.2 77 48.1 22.4 9.9 7.6 4.2 1.4 1.4 1.4
0 0 0 0 0 0 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 0 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 0 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 0 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 0 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 0 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 0 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 0.5 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 2.5 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.5 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 2.5 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 0.5 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 0 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 0 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 0 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 0 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 0 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 0 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
878.7 878.7 881.5 882.7 875.9 867.9 847.6 821 793.8 762.1
696.2 627.7 574.5 514.5 413.2 305.1 240.5 198.7 155.6 118.9
96.2 77 48.1 22.4 9.9 7.6 4.2 1.4 1.4 1.4
0 0 0 0 0 0 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 0 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 0 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 0 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 0 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 0 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 0 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 0.5 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 2.5 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.5 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
